SCHS147J November 1998 – November 2021 CD54HC138 , CD54HC238 , CD54HCT138 , CD54HCT238 , CD74HC138 , CD74HC238 , CD74HCT138 , CD74HCT238
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CDx4HC(T)138 and '238 are three to eight decoders with one standard output strobe (G2) and two active low output strobes (G1 and G0). When the outputs are gated by any of the strobe inputs, they are all forced into the high state. When the outputs are not disabled by the strobe inputs, only the selected output is low while all others are high.
The CDx4HC(T)238 is a three to eight decoder with one standard output strobe (G2) and two active low output strobes (G1 and G0). When the outputs are gated by any of the strobe inputs, they are all forced into the low state. When the outputs are not disabled by the strobe inputs, only the selected output is high while all others are low.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD74HC138E | PDIP (16) | 25.40 mm × 6.35 mm |
CD74HCT138E | PDIP (16) | 25.40 mm × 6.35 mm |
CD74HCT238E | PDIP (16) | 25.40 mm × 6.35 mm |
CD74HC138M | SOIC (16) | 9.90 mm × 3.90 mm |
CD74HCT238M | SOIC (16) | 9.90 mm × 3.90 mm |
CD74HC238NS | SO (16) | 10.20 mm × 5.30 mm |
CD74HC238PW | TSSOP (16) | 5.00 mm × 4.40 mm |
CD74HCT238PW | TSSOP (16) | 5.00 mm × 4.40 mm |
CD54HC138F | CDIP (16) | 21.34 mm × 6.92 mm |
CD54HCT138F | CDIP (16) | 21.34 mm × 6.92 mm |
CD54HCT238F | CDIP (16) | 21.34 mm × 6.92 mm |
Changes from Revision I (August 2004) to Revision J (November 2021)