SCHS173D November 1997 – November 2021 CD54HC259 , CD54HCT259 , CD74HC259 , CD74HCT259
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CDx4HC(T)259 is an 8-bit addressable latch with three active modes of operation (addressable latch, memory, 8-line demultiplexer) and one reset mode.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD54HC259F3A | CDIP (16) | 21.34 mm × 6.92 mm |
CD54HCT259F3A | CDIP (16) | 21.34 mm × 6.92 mm |
CD74HC259E | PDIP (16) | 19.31 mm × 6.35 mm |
CD74HCT259E | PDIP (16) | 19.31 mm × 6.35 mm |
CD74HC259M | SOIC (16) | 9.90 mm × 3.90 mm |
CD74HCT259M | SOIC (16) | 9.90 mm × 3.90 mm |