SCHS176E November 1997 – July 2022 CD54HC283 , CD54HCT283 , CD74HC283 , CD74HCT283
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CDx4HC283 and CDx4HCT283 contain 4-bit binary adders. The HCT device has TTL-voltage compatible inputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD54HC283 | J (CDIP, 16) | 24.38 mm × 6.92 mm |
CD74HC283CD74HC283 | D (SOIC, 16) | 9.90 mm × 3.90 mm |
N (PDIP, 16) | 19.31 mm × 6.35 mm | |
CD74HCT283CD74HCT283 | D (SOIC, 16) | 9.90 mm × 3.90 mm |
N (PDIP, 16) | 19.31 mm × 6.35 mm |