SCHS121E August 1997 – April 2021 CD54HC30 , CD74HC30
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tpd | Propagation delay | Any input | Y | CL = 50 pF | 2 V | 45 | 90 | 115 | 135 | ns | |||||
4.5 V | 9 | 18 | 23 | 27 | |||||||||||
6 V | 8 | 15 | 20 | 23 | |||||||||||
CL = 15 pF | 5 V | 10 | |||||||||||||
tt | Transition-time | Y | CL = 50 pF | 2 V | 38 | 75 | 95 | 110 | ns | ||||||
4.5 V | 8 | 15 | 19 | 22 | |||||||||||
6 V | 6 | 13 | 16 | 19 |