SCHS121E August 1997 – April 2021 CD54HC30 , CD74HC30
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device contains one independent 8-input NAND gate. Each gate performs the Boolean function Y = A ● B ● C ● D ● E ● F ● G ● H in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CD74HC30M | SOIC (14) | 8.70 mm × 3.90 mm |
CD74HC30E | PDIP (14) | 19.30 mm × 6.40 mm |
CD74HC30NS | SO (14) | 10.20 mm × 5.30 mm |
CD74HC30PW | TSSOP (14) | 5.00 mm × 4.40 mm |
CD54HC30F | CDIP (14) | 21.30 mm × 7.60 mm |