SCHS274D September 1997 – April 2021 CD54HC32 , CD74HC32
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tpd | Propagation delay | A or B | Y | CL = 50 pF | 2 V | 90 | 115 | 135 | ns | ||||||
4.5 V | 18 | 23 | 27 | ||||||||||||
6 V | 15 | 20 | 23 | ||||||||||||
A or B | Y | CL = 15 pF | 5 V | 7 | |||||||||||
tt | Transition-time | Y | CL = 50 pF | 2 V | 75 | 95 | 110 | ns | |||||||
4.5 V | 15 | 19 | 22 | ||||||||||||
6 V | 13 | 16 | 19 |