SCHS181E November 1997 – February 2022 CD54HC367 , CD54HC368 , CD54HCT367 , CD74HC367 , CD74HC368 , CD74HCT367 , CD74HCT368
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
TA | Temperature range | –55 | 125 | ℃ | |
VCC | Supply voltage range | HC Types | 2 | 6 | V |
HCT Types | 4.5 | 5.5 | V | ||
VI,VO | Input or output voltage | 0 | VCC | V | |
tt | Input rise and fall time | 2 V | 1000 | ns | |
4.5 V | 500 | ns | |||
6 V | 400 | ns |