Refer to the PDF data sheet for device specific package drawings
The ’HC373 devices are octal transparent D-type latches designed for 2-V to 6-V VCC operation.
When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is low, the Q outputs are latched at the logic levels of the D inputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD74HC373M | SOIC (20) | 12.80 mm × 7.50 mm |
CD74HC373E | PDIP (20) | 25.40 mm × 6.35 mm |
CD54HC373F | CDIP (20) | 26.92 mm × 6.92 mm |
Changes from Revision B (January 2022) to Revision C (May 2022)
Changes from Revision A (April 2003) to Revision B (January 2022)