SCLS452C February 2001 – May 2022 CD54HC373 , CD74HC373
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = –55°C to 125°C | TA = –40°C to 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | VI = VIH or VIL | IOH = –20 μA | 2 V | 1.9 | 1.9 | 1.9 | V | |||
4.5 V | 4.4 | 4.4 | 4.4 | |||||||
6 V | 5.9 | 5.9 | 5.9 | |||||||
IOH = –6 mA | 4.5 V | 3.98 | 3.7 | 3.84 | ||||||
IOH = –7.8 mA | 6 V | 5.48 | 5.2 | 5.34 | ||||||
VOL | VI = VIH or VIL | IOL = 20 μA | 2 V | 0.1 | 0.1 | 0.1 | V | |||
4.5 V | 0.1 | 0.1 | 0.1 | |||||||
6 V | 0.1 | 0.1 | 0.1 | |||||||
IOL = 6 mA | 4.5 V | 0.26 | 0.4 | 0.33 | ||||||
IOL = 7.8 mA | 6 V | 0.26 | 0.4 | 0.33 | ||||||
II | VI = VCC or 0 | 6 V | ±0.1 | ±1 | ±1 | μA | ||||
IOZ | VO = VCC or 0 | 6 V | ±0.5 | ±10 | ±5 | μA | ||||
ICC | VI = VCC or 0 | IO = 0 | 6 V | 8 | 160 | 80 | μA | |||
Ci | 10 | 10 | 10 | pF | ||||||
Co | 20 | 20 | 20 | pF |