SCHS185E September 1997 – April 2022 CD54HCT390 , CD74HC390 , CD74HCT390
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74HC390 and ‘HCT390 devices include two independent 4-bit decade ripple counters, falling-edge clocked with asynchronous clear. Each counter is divided into two sections, a divide-by-2 and divide-by-5 counter, each of which has an independent clock input. This allows for very flexible configuration of the device.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD54HCT390F3A | CDIP (16) | 24.38 mm × 6.92 mm |
CD74HC390M | SOIC (16) | 9.90 mm × 3.90 mm |
CD74HCT390M | SOIC (16) | 9.90 mm × 3.90 mm |
CD74HC390E | PDIP (16) | 19.31 mm × 6.35 mm |
CD74HCT390E | PDIP (16) | 19.31 mm × 6.35 mm |