SCHS186F September 1997 – March 2022 CD54HC393 , CD54HCT393 , CD74HC393 , CD74HCT393
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’HC393 and ’HCT393 are 4-stage ripple-carry binary counters. All counter stages are primary-operative flip-flops. The state of the stage advances one count on the negative transition of each clock pulse; a high voltage level on the MR line resets all counters to their zero state. All inputs and outputs are buffered.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD74HC393M | SOIC (14) | 8.65 mm × 3.90 mm |
CD74HC393E | PDIP (14) | 19.31 mm × 6.35 mm |
CD74HCT393M | SOIC (14) | 8.65 mm × 3.90 mm |
CD74HCT393E | PDIP (14) | 19.31 mm × 6.35 mm |
CD54HC393F3A | CDIP (14) | 19.55 mm × 6.71 mm |
CD54HCT393F | CDIP (14) | 19.55 mm × 6.71 mm |