SCHS203E November 1998 – July 2022 CD54HC4040 , CD54HCT4040 , CD74HC4040 , CD74HCT4040
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC (V) | 25℃ | -40℃ to 85℃ | -55℃ to 125℃ | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
HC TYPES | ||||||||||
fMAX | Maximum input pulse frequency | 2 | 6 | 5 | 4 | MHz | ||||
4.5 | 30 | 25 | 20 | |||||||
6 | 35 | 29 | 24 | |||||||
tW | Input pulse width | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | |||||||
6 | 14 | 17 | 20 | |||||||
tREM | Reset removal time | 2 | 50 | 65 | 75 | ns | ||||
4.5 | 10 | 13 | 15 | |||||||
6 | 9 | 11 | 13 | |||||||
tW | Reset pulse width | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | |||||||
6 | 14 | 17 | 20 | |||||||
HCT TYPES | ||||||||||
fMAX | Maximum input pulse frequency | 4.5 | 25 | 20 | 16 | MHz | ||||
tW | Input pulse width | 4.5 | 20 | 25 | 30 | ns | ||||
tREC | Reset recovery time | 4.5 | 10 | 13 | 15 | ns | ||||
tW | Reset pulse width | 4.5 | 20 | 25 | 30 | ns |