SCLS552B December 2003 – April 2024 CD74HC4051-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC − VEE (see (2)) | Supply voltage range | −0.5 | 10.5 | V | |
VCC | Supply voltage range | −0.5 | 7 | V | |
VEE | Supply voltage range | +0.5 | −7 | V | |
IIK (VI < −0.5V or VI > VCC + 0.5V) | Input clamp current | ±20 | mA | ||
IOK (VO < VEE − 0.5V or VO > VCC + 0.5V) | Output clamp current | ±20 | mA | ||
(VI > VEE − 0.5V or VI < VCC + 0.5V) | Switch current | ±25 | mA | ||
Continuous current through VCC or GND | ±50 | mA | |||
IEE | VEE current | −20 | mA | ||
RθJA | Package thermal impedance | D package | 91.6 | °C/W | |
PW package | 116.5 | °C/W | |||
TJ | Maximum junction temperature | 150 | °C | ||
Lead temperature (during soldering): | At distance 1/16 ± 1/32 inch (1,59 ± 0,79 mm) from case for 10 s max | 300 | °C | ||
Tstg | Storage temperature range | −65 | 150 | °C |