SCLS552B December 2003 – April 2024 CD74HC4051-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VEE | VCC | TA = 25°C | TA = −40 °C TO 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||||
tpd | IN | OUT | CL = 15pF | 5V | 4 | ns | |||||
CL = 50pF | 0V | 2V | 60 | 90 | ns | ||||||
4.5V | 12 | 18 | |||||||||
6V | 10 | 15 | |||||||||
−4.5V | 4.5V | 8 | 12 | ||||||||
ten | ADDRESS SEL or E | OUT | CL = 15pF | 5V | 19 | ns | |||||
CL = 50pF | 0V | 2V | 325 | 490 | |||||||
4.5V | 45 | 68 | |||||||||
6V | 38 | 57 | |||||||||
−4.5V | 4.5V | 32 | 48 | ||||||||
tdis | ADDRESS SEL or E | OUT | CL = 15pF | 5V | 27 | ns | |||||
CL = 50pF | 0V | 2V | 250 | 400 | |||||||
4.5V | 50 | 68 | |||||||||
6V | 44 | 57 | |||||||||
−4.5V | 4.5V | 44 | 55 | ||||||||
CI | Control | CL = 50pF | 10 | 10 | pF |