SCLS552B December 2003 – April 2024 CD74HC4051-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VEE | VCC | TA = 25 °C | TA = −40 °C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||||
ron | IO = 1 mA, VI = VIH or VIL, See Figure 5-3 | VIS = VCC or VEE | 0V | 4.5V | 70 | 160 | 240 | Ω | ||
0V | 6V | 60 | 140 | 210 | ||||||
−4.5V | 4.5V | 40 | 120 | 180 | ||||||
VIS = VCC to VEE | 0V | 4.5V | 90 | 180 | 270 | |||||
0V | 6V | 80 | 160 | 240 | ||||||
−4.5V | 4.5V | 45 | 130 | 195 | ||||||
Δron | Between any two channels | 0V | 4.5V | 10 | Ω | |||||
0V | 6V | 8.5 | ||||||||
−4.5V | 4.5V | 5 | ||||||||
IIZ | For switch OFF: When VIS = VCC, VOS = VEE; When VIS = VEE, VOS = VCC For switch ON: All applicable combinations of VIS and VOS voltage levels, VI = VIH or VIL | 0V | 6V | ±0.2 | ±2 | μA | ||||
−5V | 5V | ±0.4 | ±4 | |||||||
IIL | VI = VCC or GND | 0V | 6V | ±0.1 | ±1 | μA | ||||
ICC | IO = 0, VI = VCC or GND | When VIS = VEE, VOS = VCC | 0V | 6V | 12 | 160 | μA | |||
When VIS = VCC, VOS = VEE | −5V | 5V | 32 | 320 |