SCLS552B December 2003 – April 2024 CD74HC4051-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VEE | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
CI | Switch input capacitance | 5 | pF | |||||
CCOM | Common output capacitance | 25 | pF | |||||
fmax | Minimum switch frequency response at −3 dB | See Figure 6-1 and Figure 5-4, and (1) and (2) | −2.25V | 2.25V | 145 | MHz | ||
−4.5V | 4.5V | 180 | ||||||
THD |
Sine-wave distortion | See Figure 6-2 | −2.25V | 2.25V | 0.035 | % | ||
−4.5V | 4.5V | 0.018 | ||||||
OISO |
Switch OFF signal feed through | See Figure 6-4 and Figure 5-5, and (2) and (3) | −2.25V | 2.25V | −73 | dB | ||
−4.5V | 4.5V | −75 |