SCLS552B December 2003 – April 2024 CD74HC4051-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage (see (2)) | 2 | 6 | V | |
Supply voltage, VCC − VEE (see Figure 5-1) | 2 | 10 | V | ||
VEE | Supply voltage, (see (2) and Figure 5-2) | 0 | −6 | V | |
VIH | High-level input voltage | VCC = 2V | 1.5 | V | |
VCC = 4.5V | 3.15 | ||||
VCC = 6V | 4.2 | ||||
VIL | Low-level input voltage | VCC = 2V | 0.5 | V | |
VCC = 4.5V | 1.35 | ||||
VCC = 6V | 1.8 | ||||
VI | Input control voltage | 0 | VCC | V | |
VIS | Analog switch I/O voltage | VEE | VCC | V | |
tt | Input transition (rise and fall) time | VCC = 2V | 0 | 1000 | ns |
VCC = 4.5V | 0 | 500 | |||
VCC = 6V | 0 | 400 | |||
TA | Operating free-air temperature | −40 | 125 | °C |