Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CDx4HC405x, CD4HCT405x High-Speed CMOS Logic Analog
Multiplexer and Demultiplexer
1 Features
- Qualified for automotive
applications
- Wide analog input voltage range: ±5V maximum
- Low ON-resistance:
- 70Ω typical (VCC – VEE =
4.5V)
- 40Ω typical (VCC – VEE =
9V)
- Low crosstalk between switches
- Fast switching and propagation speeds
- Break-before-make switching
- Wide operating temperature range:
–40°C to +125°C - Operation control voltage: 4.5V to 5.5V
- Switch voltage: 0V to 10V
- Direct LSTTL input logic compatibility
VIL = 0.8V
maximum, VIH = 2V minimum - CMOS input compatibility
II ≤ 1µA at VOL,
VOH