SCHS209D November   1998  – December 2024 CD74HC4067 , CD74HCT4067

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
    1. 4.1 Device Functional Modes
  6. Absolute Maximum Ratings
  7. Thermal Information
  8. Recommended Operating Conditions
  9. Electrical Characteristics: HC Devices
  10. Electrical Characteristics: HCT Devices
  11. 10HTC Input Loading
  12. 11Switching Characteristics HC
  13. 12Switching Characteristics HCT
  14. 13Analog Channel Specifications
  15. 14Typical Characteristics
  16. 15Analog Test Circuits
  17. 16Device and Documentation Support
    1. 16.1 Related Documentation
    2. 16.2 Receiving Notification of Documentation Updates
    3. 16.3 Support Resources
    4. 16.4 Trademarks
    5. 16.5 Electrostatic Discharge Caution
    6. 16.6 Glossary
  18. 17Revision History
  19. 18Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DW|24
  • DB|24
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Switching Characteristics HCT

over operating free-air temperature range (unless otherwise noted)
Parameter Test Conditions CL (pF) MIN NOM MAX UNIT
VCC (V) TA
Propagation Delay Time Switch In to Out tPHL, tPLH 4.5 25°C 50 15 ns
-40°C to 85°C 19
-55°C to 125°C 22
5 25°C 15 6
Switch Turn On E to Out tPZH, tPZL 4.5 25°C 50 60 ns
-40°C to 85°C 75
-55°C to 125°C 90
5 25°C 15 25
Switch Turn On Sn to Out tPZH, tPZL 4.5 25°C 50 60 ns
-40°C to 85°C 75
-55°C to 125°C 90
5 25°C 15 25
Switch Turn Off !E to Out tPHZ, tPLZ 4.5 25°C 50 55 ns
-40°C to 85°C 69
-55°C to 125°C 83
5 25°C 15 23
Switch Turn Off Sn to Out tPHZ, tPLZ 4.5 25°C 50 58 ns
-40°C to 85°C 73
-55°C to 125°C 87
5 25°C 15 21
Input (Control) Capacitance CI 25°C 10 pF
-40°C to 85°C 10
-55°C to 125°C 10
CPD Power dissipation capacitance(1) CPD 5 25°C 96