SCHS211F November 1997 – March 2022 CD54HC4094 , CD74HC4094 , CD74HCT4094
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC (V) | 25°C | –40 to 85°C | –55 to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
HC TYPES | ||||||||||
tpd | Propagation delay time CP to QS1 |
2 | 150 | 190 | 225 | ns | ||||
4.5 | 12(3) | 30 | 38 | 45 | ||||||
6 | 26 | 33 | 38 | |||||||
tpd | CP to QS2 | 2 | 135 | 170 | 205 | ns | ||||
4.5 | 11(3) | 27 | 34 | 41 | ||||||
6 | 23 | 29 | 35 | |||||||
tpd | CP to Qn | 2 | 195 | 245 | 295 | ns | ||||
4.5 | 16(3) | 39 | 49 | 59 | ||||||
6 | 33 | 42 | 50 | |||||||
tt | STR to Qn | 2 | 180 | 225 | 270 | ns | ||||
4.5 | 36 | 45 | 54 | |||||||
6 | 31 | 38 | 46 | |||||||
tPZH, tPZL | Output enable to Qn | 2 | 175 | 220 | 265 | ns | ||||
4.5 | 35 | 44 | 53 | |||||||
6 | 30 | 37 | 45 | |||||||
tPHZ, tPLZ | Output disable to Qn | 2 | 125 | 155 | 190 | ns | ||||
4.5 | 25 | 31 | 38 | |||||||
6 | 21 | 26 | 32 | |||||||
tTLH, tTHL | Output transition time | 2 | 75 | 95 | 110 | ns | ||||
4.5 | 15 | 19 | 22 | |||||||
6 | 13 | 16 | 19 | |||||||
tPHZ, tPLZ | Output disabling time | 5 | 10(3) | ns | ||||||
ƒMAX | Maximum CP frequency | 5 | 60(3) | MHz | ||||||
CIN | Input capacitance | 10 | 10 | 10 | pF | |||||
CPD | Power dissipation capacitance(1), (2) | 5 | 90(3) | pF | ||||||
CO | Tri-state output capacitance | 15 | 15 | 15 | pF | |||||
HCT TYPES | ||||||||||
tPLH, tPHL |
Propagation delay time CP to QS1 |
4.5 | 16(3) | 39 | ns | |||||
CP to QS2 | 4.5 | 15(3) | 36 | ns | ||||||
CP to Qn | 4.5 | 18(3) | 43 | ns | ||||||
STR to Qn | 4.5 | 39 | ns | |||||||
tPZH, tPZL | Output enable to Qn | 4.5 | 35 | ns | ||||||
tPHZ, tPLZ | Output disable to Qn | 4.5 | 35 | ns | ||||||
tTLH, tTHL | Output transition time | 4.5 | 15 | ns | ||||||
tPHZ, tPLZ | Output disabling time | 5 | 14(3) | ns | ||||||
ƒMAX | Maximum CP frequency | 5 | 60(3) | MHz | ||||||
CIN | Input capacitance | 10 | 10 | 10 | pF | |||||
CPD | Power dissipation capacitance(1), (2) | 5 | 110(3) | pF | ||||||
CO | Tri-state output capacitance | 15 | 15 | 15 | pF |