SCHS279E December 1998 – August 2022 CD54HC4511 , CD74HC4511 , CD74HCT4511
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CD54HC4511, CD74HC4511, and CD74HCT4511 are BCD-to-7 segment latch/decoder/drivers with four address inputs (D0−D3), an active-low blanking (BL) input, lamp-test (LT) input, and a latch-enable (LE) input that, when high, enables the latches to store the BCD inputs. When LE is low, the latches are disabled, making the outputs transparent to the BCD inputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD54HC4511 | J (CDIP, 16) | 24.38 mm × 6.92 mm |
CD74HC4511 | N (PDIP, 16) | 19.31 mm × 6.35 mm |
D (SOIC, 16) | 9.90 mm × 3.90 mm | |
PW (TSSOP, 16) | 5.00 mm × 4.40 mm | |
CD74HCT4511 | N (PDIP, 16) | 19.31 mm × 6.35 mm |
Changes from Revision D (October 2003) to Revision E (August 2022)