SCHS353A January 2004 – February 2022 CD74HC595
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC (V) | 25°C | -40°C to 85°C | -55°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||||
HC TYPES | |||||||||||
fclock | Clock frequency | 2 | 6 | 5 | 4.2 | MHz | |||||
4.5 | 31 | 25 | 21 | ||||||||
6 | 36 | 29 | 25 | ||||||||
tW | Pulse duration | SRCLK or RCLK high or low | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | ||||||||
6 | 14 | 17 | 20 | ||||||||
SRCLR low | 2 | 80 | 100 | 120 | |||||||
4.5 | 16 | 20 | 24 | ||||||||
6 | 14 | 17 | 20 | ||||||||
tSU | Setup time | SER before SRCLK↑ | 2 | 100 | 125 | 150 | ns | ||||
4.5 | 20 | 25 | 30 | ||||||||
6 | 17 | 21 | 25 | ||||||||
SRCLK↑ before RCLK↑(1) | 2 | 75 | 94 | 113 | |||||||
4.5 | 15 | 19 | 23 | ||||||||
6 | 13 | 16 | 19 | ||||||||
SRCLR low before RCLK↑ | 2 | 50 | 65 | 75 | |||||||
4.5 | 10 | 13 | 15 | ||||||||
6 | 9 | 11 | 13 | ||||||||
SRCLR high (inactive) before SRCLK↑ | 2 | 50 | 60 | 75 | |||||||
4.5 | 10 | 12 | 15 | ||||||||
6 | 9 | 11 | 13 | ||||||||
th | Hold time, SER after SRCLK↑ | 2 | 0 | 0 | 0 | ns | |||||
4.5 | 0 | 0 | 0 | ||||||||
6 | 0 | 0 | 0 |