SCHS196E September 1997 – October 2022 CD54HC688 , CD54HCT688 , CD74HC688 , CD74HCT688
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The ’HC688 and ’HCT688 are 8-bit magnitude comparators designed for use in computer and logic applications that require the comparison of two 8-bit binary words. When the compared words are equal the output (Y) is low and can be used as the enabling input for the next device in a cascaded application.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD74HC688M | SOIC (20) | 12.80 mm × 7.50 mm |
CD74HCT688M | SOIC (20) | 12.80 mm × 7.50 mm |
CD74HC688E | PDIP (20) | 25.40 mm × 6.35 mm |
CD74HCT688E | PDIP (20) | 25.40 mm × 6.35 mm |
CD74HC688NSR | SO (20) | 15.00 mm × 5.30 mm |
CD74HC688PWR | TSSOP (20) | 6.50 mm × 4.40 mm |
CD54HC688F3A | CDIP (20) | 26.92 mm × 6.92 mm |
CD54HCT688F3A | CDIP (20) | 26.92 mm × 6.92 mm |