SCHS219E November 1998 – June 2021 CD54HC7266 , CD74HC7266
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device contains four independent 2-input XNOR gates. Each gate performs the Boolean function Y = A ⊕ B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CD74HC7266M | SOIC (14) | 8.70 mm × 3.90 mm |
CD74HC7266E | PDIP (14) | 19.30 mm × 6.40 mm |
CD54HC7266F | CDIP (14) | 21.30 mm × 7.60 mm |