SCHS134G February 1998 – October 2022 CD54HC73 , CD74HC73 , CD74HCT73
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’HC73 and CD74HCT73 utilize silicon gate CMOS technology to achieve operating speeds equivalent to LSTTL parts. They exhibit the low power consumption of standard CMOS integrated circuits, together with the ability to drive 10 LSTTL loads
These flip-flops have independent J, K, Reset and Clock inputs and Q and Q outputs. They change state on the negative-going transition of the clock pulse. Reset is accomplished asynchronously by a low level input. This device is functionally identical to the HC/HCT107 but differs in terminal assignment and in some parametric limits.
The HCT logic family is functionally as well as pin compatible with the standard LS logic family