SCHS134G February 1998 – October 2022 CD54HC73 , CD74HC73 , CD74HCT73
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
IIK | Input diode current | For VI < –0.5 V or VI > VCC + 0.5 V | ± 20 | mA | |
IO | Drain current, per output | For –0.5 V < VO < VCC + 0.5 V | ± 25 | mA | |
IOK | Output diode current | For VO < –0.5 V or VO > VCC + 0.5 V | ± 20 | mA | |
IO | Output source or sink current per output pin | For VO > –0.5 V or VO < VCC + 0.5 V | ± 25 | mA | |
ICC | Continuous current through VCC or GND | ± 50 | mA | ||
TJ | Junction temperature | ±150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |