Phase relationships between waveforms were chosen
arbitrarily. All input pulses are supplied by generators having the
following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tt
< 6 ns.
The outputs are measured one at a time, with one input
transition per measurement.
CL= 50 pF and
includes probe and jig capacitance.
Figure 7-1 Load Circuit
Figure 7-3 Voltage Waveforms
Setup and Hold Times
The maximum between
tPLH and tPHL is used for
tpd.