SCHS137E August 1997 – June 2021 CD54HC86 , CD74HC86
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance per gate | No load | 2 V to 6 V | 22 | pF |