Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CDx4HCT125 Quadruple Buffers with 3-State Outputs
1 Features
- LSTTL input logic compatible
- VIL(max) = 0.8V, VIH(min) =
2V
- CMOS input logic compatible
- Buffered inputs
- 4.5V to 5.5V operation
- Wide operating temperature range:
-55°C to +125°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs