SCHS415A June 2020 – August 2024 CD54HCT125 , CD74HCT125
PRODUCTION DATA
PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tpd | Propagation delay | A | Y | CL = 50 pF | 4.5 V | 25 | 31 | 38 | ns | ||||||
CL = 15 pF | 5 V | 10 | |||||||||||||
ten | Enable delay | OE | Y | CL = 50 pF | 4.5 V | 25 | 31 | 38 | ns | ||||||
CL = 15 pF | 5 V | 10 | |||||||||||||
tdis | Disable delay | OE | Y | CL = 50 pF | 4.5 V | 28 | 35 | 42 | ns | ||||||
CL = 15 pF | 5 V | 11 | |||||||||||||
tt | Transition-time | Y | CL = 50 pF | 4.5 V | 12 | 15 | 18 | ns |