SCHS402 August 2019 – June 2021 CD54HCT14 , CD74HCT14
PRODUCTION DATA
This device contains six independent inverters with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CD74HCT14M | SOIC (14) | 8.70 mm × 3.90 mm |
CD74HCT14E | PDIP (14) | 19.30 mm × 6.40 mm |
CD74HCT14PW | TSSOP (14) | 5.00 mm × 4.40 mm |
CD54HCT14F | CDIP (14) | 21.30 mm × 7.60 mm |