SCHS402 August 2019 – June 2021 CD54HCT14 , CD74HCT14
PRODUCTION DATA
PARAMETER | FROM | TO | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –55°C to 125°C | |||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tpd | Propagation delay | A | Y | CL = 50 pF | 4.5 V | 38 | 48 | 57 | ns | ||||||
CL = 15 pF | 5 V | 16 | |||||||||||||
tt | Transition-time | Y | CL = 50 pF | 4.5 V | 15 | 19 | 22 | ns |