Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CDx4HC(T)166 High-Speed CMOS Logic 8-Bit Parallel-In/Serial-Out Shift Register
1 Features
- Buffered inputs
- Fanout (over temperature range)
- Standard outputs: 10
LSTTL Loads
- Bus driver outputs: 15
LSTTL Loads
- Wide operating temperature range:
-55℃ to 125℃
- Balanced propagation delay and transition time
- Significant power reduction compared to LSTTL Logic ICs
- HC Types
- 2 V to 6 V operation
- High noise immunity: NIL = 30%, NIH = 30% of
VCC at VCC = 5 V
- HCT Types
- 4.5 V to 5.5 V Operation
- Direct LSTTL Input Logic
Compatibility,
VIL = 0.8V
(Max), VIH = 2 V (Min)