SCHS158F November 1998 – March 2022 CD54HC173 , CD54HCT173 , CD74HC173 , CD74HCT173
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC(V) | 25°C | -40°C to 85°C | -55°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
TYP | MAX | MAX | MAX | ||||
HC TYPES | |||||||
tpd | Propagation delay, clock to output | 2 | 200 | 250 | 300 | ns | |
4.5 | 17(1) | 40 | 50 | 60 | |||
6 | 34 | 43 | 51 | ||||
tpd | Propagation delay, MR to output | 2 | 175 | 220 | 265 | ns | |
4.5 | 12(1) | 35 | 44 | 53 | |||
6 | 30 | 37 | 45 | ||||
tpd | Propagation delay output enable to Q (Figure 6) | 2 | 150 | 190 | 225 | ns | |
4.5 | 12(1) | 30 | 38 | 45 | |||
6 | 26 | 33 | 38 | ||||
tt | Output transition times | 2 | 60 | 75 | 90 | ns | |
4.5 | 12 | 15 | 18 | ||||
6 | 10 | 13 | 15 | ||||
fMAX | Maximum clock frequency | 5 | 60(1) | MHz | |||
Ci | Input capacitance | 10 | 10 | 10 | pF | ||
CO | Three-state output capacitance | 10 | 10 | 10 | pF | ||
Cpd(2)(3) | Power dissipation capacitance | 5 | 29 | pF | |||
HCT TYPES | |||||||
tpd | Propagation delay, clock to output | 4.5 | 17(1) | 40 | 50 | 60 | ns |
tpd | Propagation delay, MR to output | 4.5 | 18(1) | 44 | 55 | 66 | ns |
tpd | Propagation delay output enable to Q (Figure 6) | 2 | 150 | 190 | 225 | ns | |
4.5 | 14(1) | 30 | 38 | 45 | |||
6 | 26 | 33 | 38 | ||||
tt | Output transition times | 4.5 | 15 | 19 | 22 | ns | |
fMAX | Maximum clock frequency | 5 | 60(1) | MHz | |||
Ci | Input capacitance | 10 | 10 | 10 | pF | ||
Cpd(2)(3) | Power dissipation capacitance | 5 | 34 | pF |