SCHS158F November 1998 – March 2022 CD54HC173 , CD54HCT173 , CD74HC173 , CD74HCT173
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC(V) | 25°C | -40°C to 85°C | -55°C to 125°C | UNITS | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
HC TYPES | |||||||||
fMAX | Maximum clock frequency | 2 | 6 | 5 | 4 | MHz | |||
4.5 | 30 | 24 | 20 | ||||||
6 | 35 | 28 | 24 | ||||||
tW | MR pulse width | 2 | 80 | 100 | 120 | ns | |||
4.5 | 16 | 20 | 24 | ||||||
6 | 14 | 17 | 20 | ||||||
tW | Clock pulse width | 2 | 80 | 100 | 120 | ns | |||
4.5 | 16 | 20 | 24 | ||||||
6 | 14 | 17 | 20 | ||||||
tSU | Set-up time, data to clock and E to clock | 2 | 60 | 75 | 90 | ns | |||
4.5 | 12 | 15 | 18 | ||||||
6 | 10 | 13 | 15 | ||||||
tH | Hold time, data to clock | 2 | 3 | 3 | 3 | ns | |||
4.5 | 3 | 3 | 3 | ||||||
6 | 3 | 3 | 3 | ||||||
tH | Hold time, E to clock | 2 | 0 | 0 | 0 | ns | |||
4.5 | 0 | 0 | 0 | ||||||
6 | 0 | 0 | 0 | ||||||
tREM | Removal time, MR to clock | 2 | 60 | 75 | 90 | ns | |||
4.5 | 12 | 15 | 18 | ||||||
6 | 10 | 13 | 15 | ||||||
HCT TYPES | |||||||||
fMAX | Maximum clock frequency | 4.5 | 20 | 16 | 13 | MHz | |||
tWtW | MR pulse width | 4.5 | 15 | 19 | 22 | ns | |||
tW | Clock pulse width | 4.5 | 25 | 31 | 38 | ns | |||
tSU | Set-up Time, E to clock | 4.5 | 12 | 15 | 18 | ns | |||
tSU | Set-up time, data to clock | 4.5 | 18 | 23 | 27 | ns | |||
tH | Hold time, data to clock | 4.5 | 0 | 0 | 0 | ns | |||
tH | Hold time, E to clock | 4.5 | 0 | 0 | 0 | ns | |||
tREM | Removal time, MR to clock | 4.5 | 12 | 15 | 18 | ns |