SCHS158F November 1998 – March 2022 CD54HC173 , CD54HCT173 , CD74HC173 , CD74HCT173
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
IIK | Input diode current(2) | VI < –0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
IOK | Output diode current(2) | VO < –0.5 V or VO > VCC + 0.5 V | ±20 | mA | |
IO | Output source or sink current per output pin | VO > –0.5 V or VO < VCC + 0.5 V | ±25 | mA | |
Continuous current through VCC or GND | ±70 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Lead temperature (soldering 10s) (SOIC - lead tips only) | 300 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |