SCHS158F November 1998 – March 2022 CD54HC173 , CD54HCT173 , CD74HC173 , CD74HCT173
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | VCC | 25°C | –40°C to 85°C | –55°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
HC TYPES | |||||||||||
VIH | High-level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | |||||
4.5 | 3.15 | 3.15 | 3.15 | V | |||||||
6 | 4.2 | 4.2 | 4.2 | V | |||||||
VIL | Low-level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | |||||
4.5 | 1.35 | 1.35 | 1.35 | V | |||||||
6 | 1.8 | 1.8 | 1.8 | V | |||||||
VOH | High-level output voltage CMOS loads |
IOH = – 20μA | 2 | 1.9 | 1.9 | 1.9 | V | ||||
IOH = – 20μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||||
IOH = – 20μA | 6 | 5.9 | 5.9 | 5.9 | V | ||||||
High-level output voltage TTL loads |
IOH = – 6mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
IOH = – 7.8mA | 6 | 5.48 | 5.34 | 5.2 | V | ||||||
VOL | Low-level output
voltage CMOS loads |
IOL = 20μA | 2 | 0.1 | 0.1 | 0.1 | V | ||||
IOL = 20μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||||
IOL = 20μA | 6 | 0.1 | 0.1 | 0.1 | V | ||||||
Low-level output
voltage TTL loads |
IOL = 6mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
IOL = 7.8mA | 6 | 0.26 | 0.33 | 0.4 | V | ||||||
II | Input leakage current | VCC or GND | 6 | ±0.1 | ±1 | ±1 | µA | ||||
ICC | Supply current | VCC or GND | 6 | 8 | 80 | 160 | µA | ||||
IOZ | Three-state leakage current | 6 | ±0.5 | ±0.5 | ±10 | µA | |||||
HCT TYPES | |||||||||||
VIH | High-level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | |||||
VIL | Low-level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | |||||
VOH | High-level output voltage CMOS loads |
IOH = – 20μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
High-level output voltage TTL loads |
IOH = – 6mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
VOL | Low-level output voltage CMOS loads |
IOL = 20μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
Low-level output voltage TTL loads |
IOL = 6mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
II | Input leakage current | VCC and GND | 5.5 | ±0.1 | ±1 | ±1 | µA | ||||
ICC | Supply Current | VCC and GND | 5.5 | 8 | 80 | 160 | µA | ||||
∆ICC (2)(3) | Additional supply current per input pin | One of D0-D3 | 4.5 to 5.5 | 15 | 54 | 67.5 | 73.5 | µA | |||
One of E1 and E2 | 4.5 to 5.5 | 15 | 54 | 67.5 | 73.5 | µA | |||||
CP | 4.5 to 5.5 | 25 | 90 | 112.5 | 122.5 | µA | |||||
MR | 4.5 to 5.5 | 20 | 72 | 90 | 98 | µA | |||||
One of OE1 and OE2 | 4.5 to 5.5 | 50 | 180 | 225 | 245 | µA | |||||
IOZ | Three-state leakage current | 5.5 | ±0.5 | ±5.0 | ±10 | µA |