SCHS418 March 2020 CD74HCT21
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the Section 6.3. Each VCC terminal should have a bypass capacitor to prevent power disturbance. A 0.1-μF capacitor is recommended for this device. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. The 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power terminal as possible for best results, as shown in Figure 11-1.