SCHS167G November 1998 – October 2022 CD54HC240 , CD54HC244 , CD54HCT240 , CD54HCT241 , CD54HCT244 , CD74HC240 , CD74HC241 , CD74HC244 , CD74HCT240 , CD74HCT241 , CD74HCT244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’HC240 and ’HCT240 are inverting three-state buffers having two active-low output enables. The CD74HC241, ’HCT241, ’HC244 and ’HCT244 are non-inverting three-state buffers that differ only in that the 241 has one active-high and one active-low output enable, and the 244 has two active-low output enables. All three types have identical pinouts.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD74HC240 | M (SOIC, 20) | 12.80 mm × 7.50 mm |
E (PDIP, 20) | 25.40 mm × 6.35 mm | |
CD54HC240 | F (CDIP, 20) | 26.92 mm × 6.92 mm |
CD74HCT240 | M (SOIC, 20) | 12.80 mm × 7.50 mm |
E (PDIP, 20) | 25.40 mm × 6.35 mm | |
PW (TSSOP, 20) | 6.50 mm × 4.40 mm | |
CD54HCT240 | F (CDIP, 20) | 26.92 mm × 6.92 mm |
CD74HC241 | M (SOIC, 20) | 12.80 mm × 7.50 mm |
E (PDIP, 20) | 25.40 mm × 6.35 mm | |
CD74HCT241 | M (SOIC, 20) | 12.80 mm × 7.50 mm |
E (PDIP, 20) | 25.40 mm × 6.35 mm | |
CD54HCT241 | F (CDIP, 20) | 26.92 mm × 6.92 mm |
CD74HC244 | M (SOIC, 20) | 12.80 mm × 7.50 mm |
E (PDIP, 20) | 25.40 mm × 6.35 mm | |
CD54HC244 | F (CDIP, 20) | 26.92 mm × 6.92 mm |
CD74HCT244 | M (SOIC, 20) | 12.80 mm × 7.50 mm |
E (PDIP, 20) | 25.40 mm × 6.35 mm | |
CD54HCT244 | F (CDIP, 20) | 26.92 mm × 6.92 mm |