SCHS167G November 1998 – October 2022 CD54HC240 , CD54HC244 , CD54HCT240 , CD54HCT241 , CD54HCT244 , CD74HC240 , CD74HC241 , CD74HC244 , CD74HCT240 , CD74HCT241 , CD74HCT244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
IIK | Input clamp diode current | For VI < –0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
IOK | Output clamp diode current | For VO < –0.5 V or VO >VCC + 0.5 V | ±20 | mA | |
IO | Drain current, per output | For –0.5 V < VO < VCC + 0.5 V | ±35 | mA | |
IO | Output source or sink current per output pin | For VO > –0.5 V or VO < VCC + 0.5 V | ±25 | mA | |
ICC | Continuous current through VCC or GND | ±70 | mA | ||
TJ | Junction temperature | 150 | ℃ | ||
Tstg | Storage temperature range | –65 | 150 | ℃ | |
Lead temperature (Soldering 10s) (SOIC - lead tips only) | 300 | ℃ |