SCHS167G November 1998 – October 2022 CD54HC240 , CD54HC244 , CD54HCT240 , CD54HCT241 , CD54HCT244 , CD74HC240 , CD74HC241 , CD74HC244 , CD74HCT240 , CD74HCT241 , CD74HCT244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the Recommended Operating Conditions. Each VCC terminal should have a good bypass capacitor to prevent power disturbance. A 0.1-μF capacitor is recommended for this device. It is acceptable to parallel multiple bypass capacitors to reject different frequencies of noise. The 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power terminal as possible for best results.