SCHS173D November 1997 – November 2021 CD54HC259 , CD54HCT259 , CD74HC259 , CD74HCT259
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC (V) | 25°C | -40°C to 85°C | -55°C to 125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
HC TYPES | ||||||||||||
tWL | Pulse Width G | 2 | 70 | 90 | 105 | ns | ||||||
4.5 | 14 | 18 | 21 | |||||||||
5 | 12 | 15 | 18 | |||||||||
tWL | CLR | 2 | 70 | 90 | 105 | ns | ||||||
4.5 | 14 | 18 | 21 | |||||||||
6 | 12 | 15 | 18 | |||||||||
tSU | Setup time D to G S to G |
2 | 80 | 100 | 120 | ns | ||||||
4.5 | 16 | 20 | 24 | |||||||||
6 | 14 | 17 | 20 | |||||||||
tH | Hold time D to G S to G |
2 | 0 | 0 | 0 | ns | ||||||
4.5 | 0 | 0 | 0 | |||||||||
6 | 0 | 0 | 0 | |||||||||
HCT TYPES | ||||||||||||
tWL | Pulse width G CLR |
4.5 | 18 | 23 | 27 | ns | ||||||
tSU | Setup Time D to G S to G |
4.5 | 17 | 21 | 26 | ns | ||||||
tH | Hold Time D to G S to G |
4.5 | 0 | 0 | 0 | pF |