SCHS181E November 1997 – February 2022 CD54HC367 , CD54HC368 , CD54HCT367 , CD74HC367 , CD74HC368 , CD74HCT367 , CD74HCT368
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC (V) | 25℃ | -40℃ to 85℃ | -55℃ to 125℃ | UNIT | ||
---|---|---|---|---|---|---|---|
TYP | MAX | MAX | MAX | ||||
HC TYPES | |||||||
tpd | Data to outputs HC/HCT367 |
2 | 105 | 130 | 160 | ns | |
4.5 | 21 | 26 | 32 | ns | |||
6 | 8(3) | 18 | 24 | 27 | ns | ||
Data to outputs HC/HCT368 |
2 | 105 | 130 | 160 | ns | ||
4.5 | 21 | 26 | 32 | ns | |||
6 | 9(3) | 18 | 24 | 27 | ns | ||
Output enable and disable to outputs |
2 | 150 | 190 | 225 | ns | ||
4.5 | 30 | 38 | 45 | ns | |||
6 | 12(3) | 26 | 33 | 38 | ns | ||
tt | Output transition time | 2 | 60 | 75 | 90 | ns | |
4.5 | 12 | 15 | 18 | ns | |||
6 | 10 | 13 | 15 | ns | |||
CI | Input capacitance | 10 | 10 | 10 | pF | ||
CO | Three-state output capacitance | 20 | 20 | 20 | pF | ||
CPD | Power dissipation capacitance(1)(2) | 5 | 40 | pF | |||
HCT TYPES | |||||||
tpd | Data to outputs HC/HCT367 |
4.5 | 9(3) | 25 | 31 | 38 | ns |
Data to outputs HC/HCT368 |
4.5 | 11(3) | 30 | 38 | 45 | ns | |
Output enable and disable to outputs |
4.5 | 14(3) | 35 | 44 | 53 | ns | |
tt | Output transition time | 4.5 | 12 | 15 | 18 | ns | |
CIN | Input capacitance | 10 | 10 | 10 | pF | ||
CO | Three-state capacitance | 20 | 20 | 20 | pF | ||
CPD | Power dissipation capacitance(1)(2) | 5 | 42 | pF |