SCHS181E November 1997 – February 2022 CD54HC367 , CD54HC368 , CD54HCT367 , CD74HC367 , CD74HC368 , CD74HCT367 , CD74HCT368
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS (2) | VCC (V) | 25℃ | -40℃ to 85℃ | -55℃ to 125℃ | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
HC TYPES | |||||||||||
VIH | High level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | |||||
4.5 | 3.15 | 3.15 | 3.15 | V | |||||||
6 | 4.2 | 4.2 | 4.2 | V | |||||||
VIL | Low level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | |||||
4.5 | 1.35 | 1.35 | 1.35 | V | |||||||
6 | 1.8 | 1.8 | 1.8 | V | |||||||
VOH |
High level output voltage |
IOH = – 20 μA | 2 | 1.9 | 1.9 | 1.9 | V | ||||
IOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||||
IOH = – 20 μA | 6 | 5.9 | 5.9 | 5.9 | V | ||||||
High level output voltage |
IOH = – 6 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
IOH = – 7.8 mA | 6 | 5.48 | 5.34 | 5.2 | V | ||||||
VOL |
Low level output voltage |
IOL = 20 μA | 2 | 0.1 | 0.1 | 0.1 | V | ||||
IOL = 20 μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||||
IOL = 20 μA | 6 | 0.1 | 0.1 | 0.1 | V | ||||||
Low level output voltage |
IOL = 6 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
IOL = 7.8 mA | 6 | 0.26 | 0.33 | 0.4 | V | ||||||
II | Input leakage current | 6 | ±0.1 | ±1 | ±1 | μA | |||||
ICC | Supply current | 0 | 6 | 8 | 80 | 160 | μA | ||||
IOZ | Three-state leakage current | VO = VCC or GND | 6 | ±0.5 | ±5.0 | ±10 | μA | ||||
HCT TYPES | |||||||||||
VIH | High level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | |||||
VIL | Low level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | |||||
VOH |
High level output voltage |
IOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
High level output voltage |
IOH = – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
VOL |
Low level output voltage |
IOL = 20 μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
Low level output voltage |
IOL = 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
II | Input leakage current | VI = VCC to GND | 5.5 | ±0.1 | ±1 | ±1 | μA | ||||
ICC | Supply current | VI = VCC to GND | 5.5 | 8 | 80 | 160 | μA | ||||
ΔICC(1) | Additional supply current per input pin | OE1 input held at VCC – 2.1 | 4.5 to 5.5 | 100 | 216 | 270 | 294 | μA | |||
All other inputs held at VCC – 2.1 | 4.5 to 5.5 | 100 | 198 | 247.5 | 269.5 | ||||||
IOZ | Three-state leakage current |
VO = VCC or GND |
5.5 | ±0.5 | ±5.0 | ±10 | μA |