SCLS453E February 2001 – June 2022 CD54HCT373 , CD74HCT373
PRODUCTION DATA
The ’HCT373 devices are octal transparent D-type latches. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is low, the Q outputs are latched at the logic levels of the D inputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD74HCT373M | SOIC (20) | 12.80 mm × 7.50 mm |
CD74HCT373E | PDIP (20) | 25.40 mm × 6.35 mm |
CD54HCT373F | CDIP (20) | 26.92 mm × 6.92 mm |