SCHS186F September 1997 – March 2022 CD54HC393 , CD54HCT393 , CD74HC393 , CD74HCT393
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC (V) | 25℃ | -40℃ to 85℃ | -55℃ to 125℃ | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
HC TYPES | |||||||||||
tPLH, tPHL |
Propagation delay time nCP to nQ0 |
CL = 50 pF | 2 | 150 | 190 | 225 | ns | ||||
4.5 | 30 | 38 | 59 | ||||||||
CL = 15 pF | 5 | 12 | ns | ||||||||
CL = 50 pF | 6 | 26 | 33 | 50 | ns | ||||||
tPLH, tPHL | nCP to nQ1 | CL = 50 pF | 2 | 190 | 245 | 295 | ns | ||||
4.5 | 38 | 49 | 59 | ||||||||
6 | 33 | 42 | 50 | ||||||||
tPLH, tPHL | nCP to nQ2 | CL = 50 pF | 2 | 240 | 300 | 360 | ns | ||||
4.5 | 48 | 60 | 72 | ||||||||
6 | 41 | 51 | 61 | ||||||||
tPLH, tPHL | nCP to nQ3 | CL = 50 pF | 2 | 285 | 355 | 430 | ns | ||||
4.5 | 57 | 71 | 86 | ||||||||
6 | 48 | 60 | 73 | ||||||||
tPLH, tPHL | MR to Qn | CL = 50 pF | 2 | 135 | 170 | 205 | ns | ||||
4.5 | 27 | 34 | 41 | ||||||||
CL = 15 pF | 5 | 11 | ns | ||||||||
CL = 50 pF | 6 | 23 | 29 | 35 | |||||||
tTLH, tTHL | Output transition time | CL = 50 pF | 2 | 75 | 95 | 110 | ns | ||||
4.5 | 15 | 19 | 22 | ||||||||
6 | 13 | 16 | 19 | ||||||||
CIN | Input capacitance | CL = 50 pF | 10 | 10 | 10 | pF | |||||
CPD | Power dissipation capacitance(1)(2) | CL = 15 pF | 5 | 20 | pF | ||||||
HCT TYPES | |||||||||||
tPLH, tPHL |
Propagation delay time nCP to nQ0 |
CL = 50 pF | 4.5 | 32 | 40 | 48 | ns | ||||
CL = 15 pF | 5 | 13 | ns | ||||||||
tPLH, tPHL | nCP to nQ1 | CL = 50 pF | 4.5 | 44 | 55 | 66 | ns | ||||
tPLH, tPHL | nCP to nQ2 | CL = 50 pF | 4.5 | 50 | 63 | 75 | ns | ||||
tPLH, tPHL | nCP to nQ3 | CL = 50 pF | 4.5 | 62 | 78 | 93 | ns | ||||
tPLH, tPHL | MR to Qn | CL = 50 pF | 4.5 | 32 | 40 | 48 | ns | ||||
CL = 15 pF | 5 | 13 | ns | ||||||||
tTLH, tTHL | Output transition | CL = 50 pF | 4.5 | 15 | 19 | 22 | ns | ||||
CIN | Input capacitance | CL = 15 pF | 10 | 10 | 10 | pF | |||||
CPD | Power dissipation capacitance(1)(2) | CL = 15 pF | 5 | 21 | pF |