SCHS202D November 1997 – March 2022 CD54HC4024 , CD54HCT4024 , CD74HC4024 , CD74HCT4024
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | – 0.5 | 7 | V | |
IIK | Input diode current | For VI < -0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
IOK | Output diode current | For VO < -0.5 V or VO > VCC + 0.5 V | ±20 | mA | |
IO | Output source or sink current per output pin | ForVO > -0.5 V or VO < VCC+ 0.5 V | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | ℃ | ||
Tstg | Storage temperature range | – 65 | 150 | ℃ | |
Lead temperature (soldering 10s) (SOIC - lead tips only) | 300 | ℃ |