SCHS202D November 1997 – March 2022 CD54HC4024 , CD54HCT4024 , CD74HC4024 , CD74HCT4024
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’HC4024 and ’HCT4024 are 7-stage ripple-carry binary counters. All counter stages are flip-flops. The state of the stage advances one count on the negative transition of each input pulse; a high voltage level on the MR line resets all counters to their zero state. All inputs and outputs are buffered.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD74HC4024M | SOIC (14) | 8.65 mm × 3.90 mm |
CD74HCT4024M | SOIC (14) | 8.65 mm × 3.90 mm |
CD74HC4024E | PDIP (14) | 19.31 mm × 6.35 mm |
CD74HCT4024E | PDIP (14) | 19.31 mm × 6.35 mm |
CD74HC4024PW | TSSOP (14) | 5.00 mm × 4.40 mm |
CD54HC4024F | CDIP (14) | 19.55 mm × 6.71 mm |