Refer to the PDF data sheet for device specific package drawings
The CD74HCT4051-Q1 device is a digitally controlled analog switch that uses silicon gate CMOS technology to achieve operating speeds similar to LSTTL with the low-power consumption of standard CMOS integrated circuits.
This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range (for example, VCC to VEE). It is a bidirectional switch that allows any analog input to be used as an output and vice versa. The switch has low ON resistance and low OFF leakages. In addition, this device has an enable control that, when high, disables all switches to their OFF state.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
CD74HCT4051-Q1 | D (SOIC, 16) | 9.9mm × 3.9mm |
INPUTS |
ON CHANNELS |
|||
---|---|---|---|---|
ENABLE |
S2 |
S1 |
S0 |
|
L |
L |
L |
L |
A0 |
L |
L |
L |
H |
A1 |
L |
L |
H |
L |
A2 |
L |
L |
H |
H |
A3 |
L |
H |
L |
L |
A4 |
L |
H |
L |
H |
A5 |
L |
H |
H |
L |
A6 |
L |
H |
H |
H |
A7 |
H |
X |
X |
X |
None |