SCLS569C January 2004 – April 2024 CD74HCT4051-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage range (TA = full package temperature range)(2) | 4.5 | 5.5 | V | ||
VCC – VEE | Supply voltage range (TA = full package temperature range)(2) | 2 | 10 | V | ||
VEE(2) | Supply voltage range (TA = full package temperature range)(3) | 0 | –6 | V | ||
VIH | High-level input voltage | 2 | V | |||
VIL | Low-level input voltage | 0.8 | V | |||
VI | DC input control voltage | 0 | VCC | V | ||
VIS | Analog switch I/O voltage | VEE | VCC | V | ||
tr , tf | Input rise and fall times | VCC = 4.5V | 0 | 500 | ns | |
TA | Ambient temperature | –40 | 125 | °C |